Get a QuoteVideos

ATI Force Sensors unlock next-generation capabilities that streamline integration, reduce programming complexity, and enable more processes to be automated than ever before.

Request a Quote

New Capabilites:

In-Motion Tracking Means More Productivity

6-axis IMU data allows sensors to compensate for gravity and inertial forces.

Payloads can be weighed while the robot is moving, decreasing cycle time.

Seamless Integration With Your System

Option for integrated or non-integrated electronics supports optimal sensor placement.

Compatibility with  force-control software from major robot brands delivers plug-n-play convenience and reduces programming complexity.

Supports common communication protocols, including Ethernet+RS422 and EtherCAT+RS485, ensuring seamless and reliable communication with robot controllers.

Broadest Range of 6-Axis Force/Torque Sensors Available

Features &

Highlights

F/T Sensors

Exceptional product performance

Highest resolution and accuracy available in the industry for precise, repeatable measurements

High signal-to-noise ratio

Superior value

Semiconductor strain gauges increase durability and ensure performance in challenging conditions

Outstanding reliability 

Robust, monolithic design

High overload protection capabilities

A variety of IP-rating options

Thorough calibration and testing process for each sensor

Seamless integrations 

Small sensor footprints

Through-hole models for cables and utilities

Customizable with multiple communication interfaces, mounting and calibration options

Scalable partnership

Superior production capacity via an experienced, established company with a global footprint

World-class support 

Support from a team of application engineers experienced in Force Control technology, including FANUC Force Control Software

Force/Torque Sensors

for Every Application

Get a Quote

Our commitment is to help you find the best solution for your application.

WHY ATI

FORCE

SENSORS

SUPERIOR VALUE

OUTSTANDING RELIABILITY

EXCEPTIONAL PERFORMANCE

Using a FANUC Robot?

FANUC Support Structure 

Our team of expert Application Engineers are well-versed in FANUC force-control software support. 

Compatibility with FANUC-Force Control Software 

Reduces programming complexity and supports seamless integration with FANUC robot controllers.

FANUC-Ready Kit 

Sensors and cables come complete in one kit with a single part number, meaning easier ordering for your FANUC robot.

THE NEXT GENERATION OF FORCE/TORQUE SENSORS IS READY

Axia

High Performance

Embedded Electronics

Nano & Mini

Premium Performance

Small Form Factor

Gamma, Delta & Omega

Premium Performance

Embedded Electronics

Custom OEM Solutions

Custom Performance

Custom Electronics

Semi-conductor strain gauges provide the highest resolution available and increase durability—ensuring sensors will operate reliably in challenging conditions.

ATI Industrial Automation is a division of Novanta, a trusted technology partner for manufacturers in the medical and advanced technology sectors.

Privacy Policy  |  Terms  © 2025 Novanta Inc. All Rights Reserved.

WHY ATI

FORCE/TORQUE

SENSORS

SUPERIOR VALUE

OUTSTANDING RELIABILITY

EXCEPTIONAL PERFORMANCE

Watch Video