Product Features & Benefits (What's New)

HIGHEST RESOLUTION FORCE/TORQUE SENSORS IN INDUSTRY

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

6-axis IMU Data unlocks In-Motion Tracking, allowing payloads to be weighed while the robot is moving, increasing throughput and productivity--particularly in Warehouse Automation. 

Simultaneous Ethernet+RS422 or EtherCAT (In/Out)+RS485 communications, enabling synchronous robotic control and data logging.

8kHz real-time data transmission for near instantaneous decision making.

World-class support from a team of experienced Application Engineers with expertise in force control technology--including FANUC Force Control Software.

ATI Industrial Automation is a division of Novanta, a trusted technology partner for manufacturers in the medical and advanced technology sectors.

Privacy Policy  |  Terms  © 2025 Novanta Inc. All Rights Reserved.

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

6-axis IMU Data unlocks In-Motion Tracking, allowing payloads to be weighed while the robot is moving, increasing throughput and productivity--particularly in Warehouse Automation. 



Product Features:

Popular Configurations

Material Handling: 9128-850DT-CYE1-0-0-0-H1 

Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Our Force/Torque Sensors Are Used In:

Simplified Maintenance

Easy Integration

Control Modules feature an integrated web server to support easy troubleshooting and adjustment of communication settings.

High Powered Module repair time reduced by 80%.

 2-port Fluid/Air Module components and seals can be replaced by removing a single fastener.


Tool Stands are pre-engineered to reduce integration time and footprint. Fewer components make them easier to install and service in the field.

High Powered Modules install 50% faster with a 70% reduction in mass. Compact size reduces risk of crashes and downtime.

 2-port Fluid-Air Modules can be doubled or tripled and placed anywhere around the Tool Changer.


Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Automotive


General 

Industry

Aerospace

Warehouse 

Automation

Surgical

Robotics

Humanoids

Simultaneous Ethernet+RS422 or EtherCAT (In/Out)+RS485 communications, enabling synchronous robotic control and data logging.

8kHz real-time data transmission for near instantaneous decision making.

Compatibility with FANUC-Force Control Software reduces programming complexity and supports seamless integration with FANUC robot controllers.

World-class support from a team of experienced Application Engineers with expertise in force control technology--inlcuding FANUC Force Control Software.



Using a FANUC Robot?

FANUC-Ready Kits: Easier ordering for your FANUC robot...

Compatibility with FANUC-Force Control Software reduces programming complexity and supports seamless integration with FANUC robot controllers.

FANUC Support Structure: Our team of expert Application Engineers are well-versed in FANUC blah blah...


HIGHEST RESOLUTION FORCE/TORQUE SENSORS IN INDUSTRY

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

SCALABILITY

Scalable partnership by providing force/torque sensors with a superior production capacity via an experienced, established company with a global footprint.

Integrated IMU data provides advanced motion tracking capabilities for greater precision and control.

Up to 5X higher resolution for improved accuracy and performance. 

Real-time data at 8kHz via Ethernet, EtherCAT, or serial interfaces, ensuring fast, reliable data transmission.

Smarter Electronics

A broad range of form factors and calibrations minimize design compromises and expand possibilities. 

Support for multiple communication protocols, enabling easy integration with diverse control platforms.

Choose external or integrated electronics, and optional passthrough holes for cable, space and configuration needs.

Streamlined Integrations

Weigh-in-motion capabilities are enabled by integrated IMU data, allowing for real-time force measurements without interrupting operation.

Industry-leading production capacity for faster lead times and the ability to design and manufacture customized solutions at scale.

More Possibilities

Get a Quote

By clicking "Submit," your data will be processed according to our Privacy Policy. You can opt out of receiving communications at any time. All fields are required unless otherwise noted.

Request a QuoteBack to ati-ia.comBack to ati-ia.comRequest a Quote

Introducing

THE NEXT GENERATION OF FORCE/TORQUE SENSORS

Request a Quote

ATI Force Sensors unlock next-generation capabilities that streamline integration, reduce programming complexity, and enable more processes to be automated than ever before.

Nano/Mini

Compact sensors with external electronics for low to medium payload in a variety of applications from research, aerospace, and product testing to surgical robotics and warehouse automation. 

Broad sensor portfolio with 11 different sensor models with measurement ranges from 8 to 3800N with resolution as low as .001N. 

Highly configurable to meet any high performance small to medium application and easily customizable to OEM customer requirements.

Gamma/Delta/Omega

Industrial grade sensors with internal electronics, configurable to be compatible with any industrial platform across automotive or general industry, with the precision and reliability for surgical robotics

6 Core sensor models enable measurement ranges from 130N to 88,000N with configurable size, IP rating, calibration and communication allowing our standard products to meet a wide variety of application demands

On board IMU enables the sensor algorithms to perform gravity and inertial compensation, enabling Weigh-in-Motion which is critical for advanced warehouse automation applications 

A Force/Torque Sensor for Every Application