VideosGet a Quote

9128 SERIES HEAVY-DUTY 

TOOL CHANGERS

Tailored for the Automotive Industry, ATI’s 9128 Series of Heavy-Duty Tool Changers seamlessly integrate into your production line, streamline operations, and enhance productivity.   

Request a Quote




Hear What Our Customers Say

By submitting this form, your data will be processed according to our Privacy Policy. You can opt out of receiving communications at any time. All fields are required unless otherwise noted.

Get a Quote

Product Features:

Patented Fail-Safe Locking Mechanism ensures secure, reliable coupling—even if air pressure is accidentally removed.

Built-in air pass-throughs free up mounting flats for additional utilities. Depending on the application, they eliminate the need for additional fluid-air modules.  

Multiple mounting flats enable more configurations without requiring extra adapter plates, increasing operational flexibility and cost savings.

Streamlined design supports easy integration and maintenance. 

Multiple integrated ISO bolt patterns.


ATI Industrial Automation is a division of Novanta, a trusted technology partner for manufacturers in the medical and advanced technology sectors.

Privacy Policy  |  Terms  © 2024 Novanta Inc. All Rights Reserved.

Patented Fail-Safe Locking Mechanism ensures safe, reliable coupling - even if air pressure is accidentally removed.

Built-in air pass-throughs free up mounting flats for additional utilities. Depending on the application, they eliminate the need for additional fluid-air modules.  

Multiple mounting flats enable more configurations without requiring extra adapter plates, increasing operational flexibility and further cost savings.

Streamlined design supports easy integration and maintenance. 

Multiple integrated ISO bolt patterns.


Product Features:


Hear What Our Customers Say

Popular Configurations

Material Handling: 9128-850DT-CYE1-0-0-0-H1 

Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Easy Integration

Tool Stands are pre-engineered to reduce integration time and footprint. Fewer components make them easier to install and service in the field.

High Powered Modules install 50% faster with a 70% reduction in mass. Compact size reduces risk of crashes and downtime.

 2-port Fluid-Air Modules can be doubled or tripled and placed anywhere around the Tool Changer.


Simplified Maintenance

Control Modules feature an integrated web server to support easy troubleshooting and adjustment of communication settings.

High Powered Module repair time reduced by 80%.

 2-port Fluid/Air Module components and seals can be replaced by removing a single fastener.



Simplified Maintenance

Easy Integration

Control Modules feature an integrated web server to support easy troubleshooting and adjustment of communication settings.

High Powered Module repair time reduced by 80%.

 2-port Fluid/Air Module components and seals can be replaced by removing a single fastener.


Tool Stands are pre-engineered to reduce integration time and footprint. Fewer components make them easier to install and service in the field.

High Powered Modules install 50% faster with a 70% reduction in mass. Compact size reduces risk of crashes and downtime.

 2-port Fluid-Air Modules can be doubled or tripled and placed anywhere around the Tool Changer.


Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Material Handling: 9128-850DT-CYE1-0-0-0-H1 

9128 SERIES HEAVY-DUTY  TOOL CHANGERS

Tailored for the Automotive Industry, ATI’s 9128 Series of Heavy-Duty Tool Changers seamlessly integrate into your production line, streamline operations, and enhance productivity.   

We were switching between a welding torch and a plasma cutting torch every 45 seconds for an automotive program.
And it ran three shifts a day, seven days a week, and the Tool Changer never failed. That system was in production for three years.

Whitney Moon
Director of Advanced Materials Processing

Genesis Systems Group 

We were switching between a welding torch and a plasma cutting torch every 45 seconds for an automotive program.And it ran three shifts a day, seven days a week, and the Tool Changer never failed. That system was in production for three years. 




Hear What Our Customers Say


Hear What Our Customers Say