Product Features & Benefits (What's New)

HIGHEST RESOLUTION FORCE/TORQUE SENSORS IN INDUSTRY

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

6-axis IMU Data unlocks In-Motion Tracking, allowing payloads to be weighed while the robot is moving, increasing throughput and productivity--particularly in Warehouse Automation. 

Simultaneous Ethernet+RS422 or EtherCAT (In/Out)+RS485 communications, enabling synchronous robotic control and data logging.

8kHz real-time data transmission for near instantaneous decision making.

World-class support from a team of experienced Application Engineers with expertise in force control technology--including FANUC Force Control Software.

ATI Industrial Automation is a division of Novanta, a trusted technology partner for manufacturers in the medical and advanced technology sectors.

Privacy Policy  |  Terms  © 2025 Novanta Inc. All Rights Reserved.

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

6-axis IMU Data unlocks In-Motion Tracking, allowing payloads to be weighed while the robot is moving, increasing throughput and productivity--particularly in Warehouse Automation. 



Product Features:

Popular Configurations

Material Handling: 9128-850DT-CYE1-0-0-0-H1 

Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Our Force/Torque Sensors Are Used In:

Simplified Maintenance

Easy Integration

Control Modules feature an integrated web server to support easy troubleshooting and adjustment of communication settings.

High Powered Module repair time reduced by 80%.

 2-port Fluid/Air Module components and seals can be replaced by removing a single fastener.


Tool Stands are pre-engineered to reduce integration time and footprint. Fewer components make them easier to install and service in the field.

High Powered Modules install 50% faster with a 70% reduction in mass. Compact size reduces risk of crashes and downtime.

 2-port Fluid-Air Modules can be doubled or tripled and placed anywhere around the Tool Changer.


Servo Welding: 9128-850DT-CYE1-PY41PY41-FY310FY31-JY61EY24EY25EY213 

Automotive


General 

Industry

Aerospace

Warehouse 

Automation

Surgical

Robotics

Humanoids

Simultaneous Ethernet+RS422 or EtherCAT (In/Out)+RS485 communications, enabling synchronous robotic control and data logging.

8kHz real-time data transmission for near instantaneous decision making.

Compatibility with FANUC-Force Control Software reduces programming complexity and supports seamless integration with FANUC robot controllers.

World-class support from a team of experienced Application Engineers with expertise in force control technology--inlcuding FANUC Force Control Software.



Using a FANUC Robot?

FANUC-Ready Kits: Easier ordering for your FANUC robot...

Compatibility with FANUC-Force Control Software reduces programming complexity and supports seamless integration with FANUC robot controllers.

FANUC Support Structure: Our team of expert Application Engineers are well-versed in FANUC blah blah...


HIGHEST RESOLUTION FORCE/TORQUE SENSORS IN INDUSTRY

Semi-conductor strain gages provide the highest resolution available and increase durability--ensuring sensors will operate reliably in challenging conditions.

SCALABILITY

Scalable partnership by providing force/torque sensors with a superior production capacity via an experienced, established company with a global footprint.

Integrated IMU data offers advanced motion tracking capabilities for greater precision and control.

Smarter Electronics

Up to 5X higher resolution for improved accuracy and performance.

Streamlined Integrations

Dynamic temperature compensation through patented technology to maximize stability.

More Possibilities

Get a Quote

By clicking "Submit," your data will be processed according to our Privacy Policy. You can opt out of receiving communications at any time. All fields are required unless otherwise noted.

Request a QuoteLearn MoreLearn MoreRequest a Quote

The New Sano74 Force/Torque Sensor

PURPOSE BUILT FOR SURGICAL ROBOTS

Request a Quote

Sano74 enables surgical robotics to evolve beyond visual guidance – adding the critical dimension of touch for smarter, and more successful procedures.

  • Off-the-shelf support for hand guidance applications, enabling intuitive surgeon-controlled motion.
  • Designed and tested to meet and exceed medical requirements for IEC 60601.
  • Conformal coating to provide protection against the cleaning and disinfection between procedures.
  • Expanded accuracy range for remote mounting and extended surgical instruments.
  • Active temperature compensation for consistent measurements in thermally variable environments

An ultra high-performance force/torque sensor designed for surgical robotics:

Sano74

Customize the performance - range, accuracy and compensation level

Integrated IMU
for position tracking and advanced modeling.

20mm Thru Hole for simplified cable routing

While the Sano74 delivers powerful off-the-shelf performance, the ATI engineering team works closely with you to tailor it for your unique platforms:

  •  Customize the sensor's specification to tailor the performance level to your needs.
  • Scale the form factor for seamless, unobtrusive integration into your surgical platform.
  • Connectivity and communications customizations to adapt to your preferred networking architecture.

Your Platform, Your Way

Sano74 Force/Torque Sensor
A powerful, customizable platform for robotic OEMs